Schneider-Electric
 
13949 picture- web-product-data-sheet
13949
insert - male triangle
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Triangle insert
Range compatibility Kaedra
Complementary
Accessory / separate part categor Installation accessory
Accessory / separate part type Installation accessories
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 35.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.0 cm
Package 2 Width 11.0 cm
Package 2 Length 23.0 cm
Package 2 Weight 425.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.037 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months