This Application will be decommissioned as of January 7th 2025

13974 |
Schneider-Electric
 
13974 picture- web-product-data-sheet
13974
Kaedra - interface enclosure - 4 openings
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Weatherproof enclosure
Enclosure type Interface enclosure
Accessories included with enclosure 4 plates for push-button controls
1 plate for 65 x 85 power outlets
Mounting plate description Without mounting plate
Complementary
Enclosure mounting Surface
Electrical insulation class Class II
Double insulation
Number of openings of interface 4
Number of plates 1 for 65 x 85 power outlets
4 for push-button controls
Provided equipment 1 plate for 65 x 85 power outlet
4 plate for push-button control
Type of front cover Opaque
[In] rated current 63 A
Number of pre-cutouts PG ISO 3
Enclosure material Self-extinguishing polymer
Base dimension 90 x 100 mm
Width 138 mm
Height 610 mm
Depth 160 mm
Internal depth 88 mm
Colour Enclosure: light grey (RAL 7035)
Environment
Standards EN 50262
IEC 670
IEC 60529
EN 50102
IEC 60439-3
Fire resistance 750 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 13.500 cm
Package 1 Length 62.000 cm
Package 1 Weight 1.595 kg
Unit Type of Package 2 P12
Number of Units in Package 2 64
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 114.080 kg
Offer Sustainability
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months