This Application will be decommissioned as of January 7th 2025

13982 |
Schneider-Electric
 
13982 picture- web-product-data-sheet
13982
Enclosure for modular device, Mureva Enclosure, 1x18 modules, earth terminal block
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Enclosure for modular device
Mounting plate description Slotted
Complementary
Enclosure mounting Surface
9 mm pitches 36
Number of 18 mm modules per row 18
Total number of 18 mm modules 18
Number of horizontal rows 1
Electrical insulation class Class II
Double insulation
Provided equipment 1 marking kit
1 wiring strap
1 terminal block 22 holes
1 terminal block support
Type of front cover Transparent
Reversible
Power dissipation in W 34 W
[In] rated current 90 A
Type of rail DIN
Number of pre-cutouts PG ISO 17
Number of terminal blocks 1 earth (screw connection) with 22 outgoers
Distribution block outgoers 11 x 16 mm² + 11 x 10 mm²
Locking options description Optional keylock
Enclosure material Self-extinguishing polymer
Width 448 mm
Height 280 mm
Depth 160 mm
Internal depth 88 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards IEC 60670
EN 50262
IEC 61439-3
IEC 60695-2-1
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 29.500 cm
Package 1 Length 46.800 cm
Package 1 Weight 2.510 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 102.720 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5305d5d6-3783-4b3d-abd0-61fa4a6023d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 14
Minimum percentage of recycled plastic content 24
Contractual warranty
Warranty 18 months