This Application will be decommissioned as of January 7th 2025

13992 |
Schneider-Electric
 
13992 picture- web-product-data-sheet
13992
Enclosure for modular device with interface, Mureva Enclosure, 3x12 mod, 5 open., (W)448mm x(H)460mm, earth term block
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Enclosure for modular device with interface
Mounting plate description Slotted
Complementary
Enclosure mounting Surface
9 mm pitches 24
Number of 18 mm modules per row 12
Total number of 18 mm modules 36
Number of horizontal rows 3
Electrical insulation class Class II
Double insulation
Number of openings of interface 4
Number of plates 1 for 65 x 85 power outlets
4 for push-button controls
Provided equipment 3 marking kit
3 wiring strap
1 plate for 65 x 85 power outlet
4 plate for push-button control
1 terminal block 4 holes
1 terminal block support
1 terminal block 32 holes
Type of front cover Reversible
Transparent
[In] rated current 125 A
Type of rail DIN
Number of pre-cutouts PG ISO 17
Number of terminal blocks 1 earth (screw connection) with 32 outgoers
Distribution block outgoers 16 x 16 mm² + 16 x 10 mm²
Locking options description Optional keylock
Enclosure material Housing: self-extinguishing polymer
Base dimension 90 x 100 mm
Width 448 mm
Height 610 mm
Depth 160 mm
Internal depth 88 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards IEC 60695-2-1
IEC 60670
IEC 61439-3
EN 50262
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 46.500 cm
Package 1 Length 62.000 cm
Package 1 Weight 5.390 kg
Unit Type of Package 2 P12
Number of Units in Package 2 19
Package 2 Height 115.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 114.410 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5036b720-908f-495f-9f9e-e215274e05b0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 30
Minimum percentage of recycled plastic content 26
Contractual warranty
Warranty 18 months