Schneider-Electric
 
13993 picture- web-product-data-sheet
13993
Interface enclosure, Mureva Enclosure, 3 openings 90x100mm, (W) 138mm x (H) 460mm
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Interface enclosure
Mounting plate description Without mounting plate
Complementary
Enclosure mounting Surface
Electrical insulation class Class II
Double insulation
Number of openings of interface 3
Number of plates 1 for 65 x 85 power outlets
3 for push-button controls
Provided equipment 1 plate for 65 x 85 power outlet
3 plate for push-button control
Type of front cover Opaque
Number of pre-cutouts PG ISO 3
Enclosure material Self-extinguishing polymer
Base dimension 90 x 100 mm
Width 138 mm
Height 460 mm
Depth 160 mm
Internal depth 88 mm
Colour Enclosure: light grey (RAL 7035)
Environment
Standards EN 50262
IEC 60670
IEC 61439-3
IEC 60695-2-1
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 17.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 1.31 kg
Unit Type of Package 2 P12
Number of Units in Package 2 66
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 98.46 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5036b720-908f-495f-9f9e-e215274e05b0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6
Minimum percentage of recycled plastic content 26
Contractual warranty
Warranty 18 months