Schneider-Electric
 
140ACO13000 picture- web-product-data-sheet
140ACO13000
analog output module Modicon Quantum - 8 O multirange
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Analogue output module
Complementary
Analogue output number 8
Addressing requirement 8 output words
Loop voltage 6…30 V DC
Maximum voltage drop <30 V 25 mA
Analogue output range 0...20 mA 0...20000 counts
0...25 mA 0...25000 counts
4...20 mA 0...16000 counts
4...20 mA 0...4095 counts
Absolute accuracy error +/- 0.2 % of full scale at 25 °C
Linearity +/- 12 µA 4...20 mA 0...4095 counts
+/- 4 µA 0...20 mA 0...20000 counts
+/- 4 µA 0...25 mA 0...25000 counts
+/- 4 µA 4...20 mA 0...16000 counts
Accuracy drift according to temperature 0.004 % of full scale/°C typical
0.007 % of full scale/°C maximum
Isolation between channels and bus 1780 V for 1 minute AC
Update time 5 ms
Setting time 3.2 ms to +/-0.1% of the final value
1.6 ms to 5% of the final value
Fault type Open circuit 4...20 mA
Bus current requirement 550 mA
Maximum power dissipation in W 5 W
External power requirement 6...30 V
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault
8 LEDs (green) for channel is turned on
8 LEDs (red) for channel fault
Module format Standard
Net weight 0.3 kg
Environment
Product certifications cUL
FM Class 1 Division 2
Standards UL 508
CSA C22.2 No 142
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 16.700 cm
Package 1 Length 31.500 cm
Package 1 Weight 438.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months