Schneider-Electric
 
140ATI03000 picture- web-product-data-sheet
140ATI03000
analog input module Modicon Quantum - 8 I thermocouple
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Analogue input module
Type of filter Notch filter - 3 dB at 50/60 Hz
Single pole low pass - 3 dB at 20 Hz
Complementary
Analogue input number 8
Addressing requirement 10 input words
Analogue input type Thermocouple: - 210...760 °C for thermocouple J
Thermocouple: - 270...1000 °C for thermocouple E
Thermocouple: - 270...1370 °C for thermocouple K
Thermocouple: - 270...400 °C for thermocouple T
Thermocouple: - 50...1665 °C for thermocouple R
Thermocouple: - 50...1665 °C for thermocouple S
Analogue input resolution 16 bits
Absolute accuracy error +/- 2 °C plus + 0.1 % of reading thermocouple E
+/- 2 °C plus + 0.1 % of reading thermocouple J
+/- 2 °C plus + 0.1 % of reading thermocouple K
+/- 2 °C plus + 0.1 % of reading thermocouple T
+/- 4 °C plus + 0.1 % of reading thermocouple R
+/- 4 °C plus + 0.1 % of reading thermocouple S
Linearity error 1 °C, 0.1 °C, 1 F, 0.1 F - 210...760 °C
1 °C, 0.1 °C, 1 F, 0.1 F - 270...1000 °C
1 °C, 0.1 °C, 1 F, 0.1 F - 270...1370 °C
1 °C, 0.1 °C, 1 F, 0.1 F - 270...400 °C
1 °C, 0.1 °C, 1 F, 0.1 F - 50...1665 °C
Accuracy drift according to temperature 0.15 µV/°C + 0.0015 % of reading/°C max low level voltage
Common mode rejection > - 120 dB 50/60 Hz
Isolation between channels and bus 1780 V AC for 60 s
2500 V DC for 60 s
Isolation between channels 300 V DC
220 V AC
Update time 1000 ms
Fault type Broken wire
Overtacking scale
Marking CE
Cold junction compensation Internal 0…60 °C
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault
8 LEDs (green) for channel is turned on
8 LEDs (red) for channel fault
Bus current requirement 280 mA
Power dissipation in W 1.5 W
Module format Standard
Net weight 0.3 kg
Environment
Standards CSA C22.2 No 142
UL 508
Product certifications cUL
FM Class 1 Division 2
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 16.500 cm
Package 1 Length 31.500 cm
Package 1 Weight 425.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months