This Application will be decommissioned as of January 7th 2025

140AVI03000 |
Schneider-Electric
 
140AVI03000 picture- web-product-data-sheet
140AVI03000
analog input module Modicon Quantum - 8 I multirange
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Analogue input module
Type of filter Single pole low pass - 3 dB at 847 Hz +/- 20 %
Complementary
Analogue input number 8
Input type Differential
Addressing requirement 9 input words
Analogue input type Bipolar current: 20 mA
Bipolar voltage: +/- 10 V
Bipolar voltage: +/- 5 V
Unipolar current: 0...20 mA
Unipolar voltage: 0...10 V
Unipolar voltage: 0...5 V
Analogue input resolution 16 bits +/- 10 V
16 bits +/- 5 V
16 bits 0...10 V
16 bits 0...20 mA
16 bits 0...5 V
16 bits 20 mA
Linear measuring range (input range) x 1.024 mA
(input range) x 1.024 V
Absolute maximum input 50 V DC
25 mA
Input impedance > 20 Ohm voltage
250 MOhm +/- 0.03 %
Absolute accuracy error +/- 0.03 %
+/- 0.05 % of full scale maximum
Linearity error +/- 0.008 %
Accuracy drift according to temperature +/- 0.0015 % of full scale/°C
<= 0.004 % of full scale /°C
Common mode rejection > - 80 dB 60 Hz
Isolation between channels and bus 500 Vrms AC for 60 s
750 V DC
Isolation between channels 135 Vrms AC
200 V DC
Update time 10 ms
Fault type Broken wire 4...20 mA
Overtacking scale 1...5 V
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault
8 LEDs (green) for channel is turned on
8 LEDs (red) for channel fault
Bus current requirement 280 mA
Power dissipation in W 2.2 W
Module format Standard
Net weight 0.3 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications FM Class 1 Division 2
cUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 16.500 cm
Package 1 Length 31.500 cm
Package 1 Weight 460.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.694 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months