Schneider-Electric
 
140AVO02000 picture- web-product-data-sheet
140AVO02000
analog output module Modicon Quantum - 4 O
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Analogue output module
Complementary
Analogue output number 4
Addressing requirement 4 output words
Analogue output range +/- 10 V >= 1000 Ohm bipolar voltage
+/- 5 V >= 500 Ohm bipolar voltage
0...10 V >= 1000 Ohm unipolar voltage
0...5 V >= 500 Ohm unipolar voltage
Analogue output resolution 12 bits
Analogue output current -10…10 mA
Source resistance 0.1 Ohm
Maximum cable distance between devices 400 m
Absolute accuracy error +/- 0.15 % of full scale at 25 °C
Linearity +/- 1 LSB
Accuracy drift according to temperature 0.003 % of full scale/°C unipolar
0.004 % of full scale/°C bipolar
0.005 % of full scale/°C maximum unipolar
0.007 % of full scale/°C maximum bipolar
Isolation between channels 500 V for 1 minute 47...63 Hz AC
Isolation between channels and bus 780 V for 1 minute AC
Update time 3 ms
Setting time 700 µs to +/- 0.1 % of the final value maximum
Bus current requirement 700 mA
Maximum power dissipation in W 4.5 W
Associated fuse rating 0.063 mA 3 AG fast blow at 250 V
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault
4 LEDs (green) for channel is turned on
4 LEDs (red) for channel fault
Module format Standard
Net weight 0.3 kg
Environment
Product certifications FM Class 1 Division 2
cUL
Standards UL 508
CSA C22.2 No 142
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.5 cm
Package 1 Length 31.5 cm
Package 1 Weight 467.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months