Schneider-Electric
 
140CFE03200 picture- web-product-data-sheet
140CFE03200
DIGITAL OUTPUT BLOCK,FUSE
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation CableFast terminal block with fuses
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessories
Accessory / separate part destination Quantum I/O module
Product specific application Provides individual 32-point 0.8 A fused connection
Additional information Each point is allocated 2 terminals
Arranged in 4 groups of 8 I/O points
Complementary
Product compatibility 140DDO35301
140DDO35300
Number of ways 32 contacts
Electrical connection 1 female connector SUB-D 50
Captive screw terminal
Mounting support Standard DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.5 cm
Package 1 Weight 689.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months