Schneider-Electric
 
140CFG01600 picture- web-product-data-sheet
140CFG01600
DIGITAL OUTPUT BLOCK,FUSEPERPT
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation High-power output CableFast terminal block
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessories
Accessory / separate part destination Quantum I/O module
Product specific application Provides individual 16-point 4 A fused connection
Complementary
Product compatibility 140DAI54000
140DAI34000
140DAO84010
140DAO84000
140DAI44000
140DAO84210
140DDO84300
140DAO84220
Number of ways 16 contacts
Electrical connection 1 female connector SUB-D 50
Captive screw terminal
Mounting support Standard DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 18 cm
Package 1 Length 27 cm
Package 1 Weight 556 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months