Schneider-Electric
 
140CFJ00400 picture- web-product-data-sheet
140CFJ00400
ANALOG OUTPUT BLOCK,FUSEPERCHAN
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation CableFast terminal block with fuses
Accessory / separate part type Terminal block
Accessory / separate part category Connection accessories
Accessory / separate part destination Quantum I/O module
Product specific application Provides plus, minus, shield and power supply interfaces
Provides 4 connection 0.063 A fused point sets for the analog input modules
Provides power supply interfaces for both field and loop power configurations
Additional information Each point is allocated 6 terminals
Complementary
Product compatibility 140ACO02000
Number of ways 4 contacts
Electrical connection 1 female connector SUB-D 50
Captive screw terminal
Mounting support Standard DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 18.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 416.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months