Schneider-Electric
 
140CFU40000 picture- web-product-data-sheet
140CFU40000
FUSE KIT 4 AMP QTY 10
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Wickmann fuse kit
Accessory / separate part type Fuses
Accessory / separate part category Fuses
Accessory / separate part destination I/O module
Quantity per set Set of 10
Complementary
Fuse type Wickmann
[In] rated current 4 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 13 cm
Package 1 Length 22.2 cm
Package 1 Weight 35 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months