This Application will be decommissioned as of January 7th 2025

140CFX00210 |
Schneider-Electric
 
140CFX00210 picture- web-product-data-sheet
140CFX00210
FUSE REPLACEMENT JUMPER
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Jumper
Accessory / separate part type Jumper
Accessory / separate part category Connection accessories
Accessory / separate part destination I/O module
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 12.5 cm
Package 1 Length 22.5 cm
Package 1 Weight 42.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months