Schneider-Electric
 
140CPS11100 picture- web-product-data-sheet
140CPS11100
power supply module Modicon Quantum - 120..230 V AC - standalone
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Power supply module
Power supply type Standalone
Complementary
Input voltage 120...230 V (100...276 V) AC 47…63 Hz
Input current 200 mA at 230 V
400 mA at 115 V
Inrush current 10 A 230 V
20 A 115 V
Rated power in VA 50 VA
Associated fuse rating 1.5 A, slow-blow
Harmonic distortion <= 10 % of fundamental rms value
Output voltage 5.1 V DC
Power supply output current 3 A standalone
Output overvoltage protection Internal
Output overload protection Internal
Power dissipation 2 + (3 x Iout) where Iout is in A
Local signalling 1 LED (green) for power (PWR OK)
Marking CE
Module format Standard
Net weight 0.65 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications cUL
FM Class 1 Division 2
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 665.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months