This Application will be decommissioned as of January 7th 2025

140CPS12420 |
Schneider-Electric
 
140CPS12420 picture- web-product-data-sheet
140CPS12420
power supply module Modicon Quantum - 115 V/230 V AC - redundant
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Power supply module
Power supply type Redundant
Complementary
Input voltage 115 V (93...138 V) AC 47…63 Hz
230 V (170...276 V) AC
Input current 1100 mA at 115 V
600 mA at 230 V
Inrush current 19 A 230 V
38 A 115 V
Rated power in VA 130 VA
Associated fuse rating 2 A, slow-blow
Harmonic distortion <= 10 % of fundamental rms value
Output voltage 5.1 V DC
Power supply output current 11 A 60 °C standalone
10 A 60 °C redundant
Output overvoltage protection Internal
Output overload protection Internal
Power dissipation 6 + (1.5 x Iout) where Iout is in A
Alarm output 1 NC 6 A 220 V power supply fault
Local signalling 1 LED (green) for power (PWR OK)
Marking CE
Module format Standard
Net weight 0.65 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications cUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 17.2 cm
Package 1 Length 31.8 cm
Package 1 Weight 753 g
Offer Sustainability
SCIP Number B9f7af54-f48c-4264-b9ca-0abb9b59c3ab
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months