This Application will be decommissioned as of January 7th 2025

140CPS21400 |
Schneider-Electric
 
140CPS21400 picture- web-product-data-sheet
140CPS21400
power supply module Modicon Quantum - 24 V DC 20..30 V - summable
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Power supply module
Power supply type Summable
Complementary
Input voltage 24 V (20...30 V) DC
Input current 3800 mA
Inrush current 14 A 20 V
25 A 24 V
Maximum input power interruption 100 ms
1 ms 20 V
Associated fuse rating 5 A, slow-blow
Output voltage 5.1 V DC
Power supply output current 8 A summable
Output overvoltage protection Internal
Output overload protection Internal
Power dissipation 6 + (1.8 x Iout) where Iout is in A
Alarm output 1 NC 6 A 220 V power supply fault
Local signalling 1 LED (green) for power (PWR OK)
Marking CE
Module format Standard
Net weight 0.65 kg
Environment
Standards CSA C22.2 No 142
UL 508
Product certifications cUL
FM Class 1 Division 2
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.83 cm
Package 1 Width 16.51 cm
Package 1 Length 31.5 cm
Package 1 Weight 0.79 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6169 g
Unit Type of Package 3 P12
Number of Units in Package 3 168
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 157056 g
Offer Sustainability
SCIP Number B9f7af54-f48c-4264-b9ca-0abb9b59c3ab
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months