Schneider-Electric
 
140CPU43412UC picture- web-product-data-sheet
140CPU43412UC
Unity processor Modicon Quantum - 1056 kB - 66 MHz - coated
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Unity processor
Complementary
Clock frequency 66 MHz
Number of slots 16
6
4
10
2
Number of racks 2 - local rack(s)
Number of distributed I/O station 63 station(s) - 1 rack(s) - 3 Modbus Plus network(s)
Number of remote I/O station 31 - 2 rack(s) per S908 remote I/O
0 - 0 rack(s) per ethernet remote I/O
Discrete I/O number 31744 inputs, 31744 outputs - remote
8000 inputs, 8000 outputs - distributed - per network Modbus Plus
Unlimited (26 slots max) - local
Analogue I/O number 500 inputs, 500 outputs - distributed - per network Modbus Plus
1984 inputs,1984 outputs - S908 remote I/O
Unlimited (26 slots max) - local
Application specific I/O High-speed interrupt inputs
Counter
Accurate time stamping
Serial link
Number of optional modules 6 (Ethernet, Modbus, Modbus Plus, Profibus DP, Sy/Max)
Maximum number of connections 2 AS-Interface - distributed
2 Modbus (RS232/485 Modbus/ASCII)
4 AS-Interface - remote
6 Ethernet TCP/IP - local
6 Modbus Plus - local
6 Profibus DP - local
Integrated connection type 1 Modbus Plus with
2 Modbus with
Checks Process control
Memory description Internal RAM 1056 kB
Switch function Slide switch communication port : ASCII/RTU/Memory
Key switch memory start/stop memory protection
Application structure 1 cyclic/periodic master task -
1 periodic fast task -
16 timer interrupt tasks -
64 I/O interrupt tasks -
64 interrupt tasks -
No auxiliary task -
Execution time per instruction 0.1...0.27 µs floating points
0.1...0.27 µs on fixed-point arithmetic
0.12...0.585 µs Boolean
0.12...0.585 µs on word
Number of instructions per ms 1.86 Kinst/ms 100 % Boolean
2.49 Kinst/ms 65 % Boolean and 35 % numerical
System overhead 0.2 ms for fast task
1 ms for master task
Bus current requirement 1800 mA
Local signalling 1 LED (green) for communications are active on the Modbus Plus port (Modbus Plus)
1 LED (green) for communications are active on the Modbus port (Modbus)
1 LED (green) for CPU has been started and is solving logic (RUN)
1 LED (green) for CPU has passed the power-up diagnostic tests (READY)
1 LED (orange) for write-protected memory (memory port)
1 LED (red) for battery needs replacing or is not present (BAT LOW)
1 LED (red) for communications error on the Modbus Plus port (ERROR A)
Electrical connection 1 female connector, connector type: SUB-D 9 for connecting to the Modbus Plus network
2 female connectors, connector type: SUB-D 9 for connecting to the Modbus bus
Environment
Protective treatment Conformal coating Humiseal 1A33
Product certifications CSA
CE
UL
Misc (Marine)
GOST
Standards HazLoc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.5 cm
Package 1 Length 31.5 cm
Package 1 Weight 635.0 g
Contractual warranty
Warranty 18 months