This Application will be decommissioned as of January 7th 2025

140CPU65150C |
Schneider-Electric
 
140CPU65150C picture- web-product-data-sheet
140CPU65150C
Unity processor Modicon Quantum - 768 kB - 166 MHz - coated
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Unity processor
Complementary
Clock frequency 166 MHz
Number of slots 10
4
2
6
16
Number of racks 2 - local rack(s)
Number of distributed I/O station 63 station(s) - 1 rack(s) - 3 Modbus Plus network(s)
Number of remote I/O station 31 - 2 rack(s) per S908 remote I/O
31 - 2 rack(s) per ethernet Quantum remote I/O
16 - 2 rack(s) per ethernet X80 remote I/O
Discrete I/O number 31744 inputs, 31744 outputs - remote
8000 inputs, 8000 outputs - distributed - per network Modbus Plus
Unlimited (26 slots max) - local
Unlimited (31 drops of 28 slots max) - ethernet remote I/O
Analogue I/O number 500 inputs, 500 outputs - distributed - per network Modbus Plus
1984 inputs,1984 outputs - S908 remote I/O
Unlimited (26 slots max) - local
Unlimited (31 drops of 28 slots max) - ethernet remote I/O
Application specific I/O Accurate time stamping
High-speed interrupt inputs
Serial link
Counter
Communication service Ethernet router
Number of optional modules 6 (Ethernet, Modbus, Modbus Plus, Profibus DP, Sy/Max)
Maximum number of connections 1 USB
2 AS-Interface - distributed
4 AS-Interface - remote
6 Ethernet TCP/IP - local
6 Modbus Plus - local
6 Profibus DP - local
1 Modbus (RS232/485 Modbus/ASCII)
Integrated connection type 1 Modbus Plus with
1 Ethernet TCP/IP with
1 Modbus with
1 USB with
Checks Process control
Memory description Expandable 7168 kB - program with PCMCIA card
Expandable 8 MB - file storage with PCMCIA card
Internal RAM 768 kB
Switch function Key switch memory port on/off
Application structure 1 cyclic/periodic master task -
1 periodic fast task -
128 I/O interrupt tasks -
128 interrupt tasks -
32 timer interrupt tasks -
4 auxiliary tasks -
Number of instructions per ms 10.28 Kinst/ms 100 % Boolean
10.07 Kinst/ms 65 % Boolean and 35 % numerical
System overhead 0.2 ms for fast task
1 ms for master task
Bus current requirement 2160 mA
Local signalling 1 LED (green) for Ethernet activity (COM)
1 LED (red) for Ethernet collision
Electrical connection 1 female connector, connector type: SUB-D 9 for connecting to the Modbus Plus network
1 connector, connector type: RJ45 for connecting Ethernet network
1 connector, connector type: RJ45 for connecting Modbus bus
Environment
Protective treatment Conformal coating Humiseal 1A33
Product certifications UL
IEC-Ex
ATEX zone 2
CE
GOST
Misc (Marine)
CSA
Standards HazLoc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 18.5 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.423 kg
Contractual warranty
Warranty 18 months