This Application will be decommissioned as of January 7th 2025

140CPU67060 |
Schneider-Electric
 
140CPU67060 picture- web-product-data-sheet
140CPU67060
Unity Hot Standby processor with multimode Ethernet - 512 kB - 266 MHz
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Unity processor
Complementary
Mode of transmission Multi mode
Clock frequency 266 MHz
Number of slots 4
2
10
16
6
Number of racks 2 - local rack(s)
Number of distributed I/O station 63 station(s) - 1 rack(s) - 3 Modbus Plus network(s)
Number of remote I/O station 0 - 0 rack(s) per ethernet Quantum remote I/O
6 - 2 rack(s) per ethernet X80 remote I/O
0 - 0 rack(s) per S908 remote I/O
Discrete I/O number 8000 inputs, 8000 outputs - distributed - per network Modbus Plus
0 - S908 remote I/O - not configurable
Up to 6 drops X80 - ethernet remote I/O
0 - local - forbidden in Hot Standby application
Analogue I/O number 500 inputs, 500 outputs - distributed - per network Modbus Plus
0 - S908 remote I/O - not configurable
Up to 6 drops X80 - ethernet remote I/O
0 - local - forbidden in Hot Standby application
Application specific I/O Serial link
Counter
Accurate time stamping
High-speed interrupt inputs
Communication service Ethernet router
Number of optional modules 3 (Ethernet, Modbus, Modbus Plus, Profibus DP, Sy/Max)
Maximum number of connections 1 USB
2 AS-Interface - distributed
4 AS-Interface - remote
1 Modbus (RS232/485 Modbus/ASCII)
3 Ethernet TCP/IP - local
3 Modbus Plus - local
3 Profibus DP - local
Integrated connection type 1 Modbus Plus with
1 Modbus with
1 USB with
1 optic fibre with Hot Standby
Checks Hot standby
Process control
Memory description Expandable 7168 kB - program with PCMCIA card
Expandable 8 MB - file storage with PCMCIA card
Internal RAM 512 KB - 512 kB for data
Switch function Key switch memory port on/off
Application structure 1 periodic fast task - forbidden in Hot Standby application
128 I/O interrupt tasks - forbidden in Hot Standby application
128 interrupt tasks - forbidden in Hot Standby application
32 timer interrupt tasks - forbidden in Hot Standby application
4 auxiliary tasks - forbidden in Hot Standby application
1 cyclic/periodic master task -
Number of instructions per ms 10.28 Kinst/ms 100 % Boolean
10.07 Kinst/ms 65 % Boolean and 35 % numerical
System overhead 0.2 ms for fast task
1 ms for master task
Bus current requirement 2500 mA
Local signalling 1 LED (green) for Ethernet activity (COM)
1 LED (red) for Ethernet collision
Electrical connection 1 female connector, connector type: SUB-D 9 for connecting to the Modbus Plus network
1 connector, connector type: RJ45 for connecting Modbus bus
1 connector, connector type: MT-RJ (multimode fiber optic) for interconnecting primary and secondary PLCs up to 4 km
Environment
Product certifications GOST
CE
Misc (Marine)
CSA
UL
Standards HazLoc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 18.5 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.459 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.0 kg