Schneider-Electric
 
140CPU67160C picture- web-product-data-sheet
140CPU67160C
Unity Hot Standby processor with multimode Ethernet - 1024 kB - 266 MHz - coated
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Unity processor
Complementary
Mode of transmission Multi mode
Clock frequency 266 MHz
Number of slots 16
10
4
2
6
Number of racks 2 - local rack(s)
Number of distributed I/O station 63 station(s) - 1 rack(s) - 3 Modbus Plus network(s)
Number of remote I/O station 31 - 2 rack(s) per S908 remote I/O
31 - 2 rack(s) per ethernet Quantum remote I/O
16 - 2 rack(s) per ethernet X80 remote I/O
Discrete I/O number 31744 inputs, 31744 outputs - remote
8000 inputs, 8000 outputs - distributed - per network Modbus Plus
Unlimited (31 drops of 28 slots max) - ethernet remote I/O
0 - local - forbidden in Hot Standby application
Analogue I/O number 500 inputs, 500 outputs - distributed - per network Modbus Plus
Unlimited (31 drops of 28 slots max) - ethernet remote I/O
1984 inputs,1984 outputs - remote
0 - local - forbidden in Hot Standby application
Application specific I/O Counter
High-speed interrupt inputs
Accurate time stamping
Serial link
Communication service Ethernet router
Number of optional modules 6 (Ethernet, Modbus, Modbus Plus, Profibus DP, Sy/Max)
Maximum number of connections 1 USB
2 AS-Interface - distributed
4 AS-Interface - remote
6 Ethernet TCP/IP - local
6 Modbus Plus - local
6 Profibus DP - local
1 Modbus (RS232/485 Modbus/ASCII)
Integrated connection type 1 Modbus Plus with
1 Modbus with
1 USB with
1 optic fibre with Hot Standby
Checks Hot standby
Process control
Memory description Expandable 7168 kB - program with PCMCIA card
Expandable 8 MB - file storage with PCMCIA card
Internal RAM 1024 kB - 512 kB for data
Switch function Key switch memory port on/off
Application structure 1 periodic fast task - forbidden in Hot Standby application
128 I/O interrupt tasks - forbidden in Hot Standby application
128 interrupt tasks - forbidden in Hot Standby application
32 timer interrupt tasks - forbidden in Hot Standby application
4 auxiliary tasks - forbidden in Hot Standby application
1 cyclic/periodic master task -
Number of instructions per ms 10.28 Kinst/ms 100 % Boolean
10.07 Kinst/ms 65 % Boolean and 35 % numerical
System overhead 0.2 ms for fast task
1 ms for master task
Bus current requirement 2500 mA
Local signalling 1 LED (green) for Ethernet activity (COM)
1 LED (red) for Ethernet collision
Electrical connection 1 female connector, connector type: SUB-D 9 for connecting to the Modbus Plus network
1 connector, connector type: RJ45 for connecting Modbus bus
1 connector, connector type: MT-RJ (multimode fiber optic) for interconnecting primary and secondary PLCs up to 4 km
Environment
Protective treatment Conformal coating Humiseal 1A33
Product certifications IEC-Ex
CE
Misc (Marine)
CSA
UL
ATEX zone 2
GOST
Standards HazLoc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 19.0 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.412 kg
Contractual warranty
Warranty 18 months