Schneider-Electric
 
140CPU67160S picture- web-product-data-sheet
140CPU67160S
Unity safety processor, Modicon Quantum automation platform, Pro XL, 1024kB RAM, 266MHz
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Unity safety processor
Software designation Unity Pro XL safety
Backup type Lithium battery 990XCP98000
Complementary
Clock frequency 266 MHz
Number of slots 10
2
16
6
3
4
Number of racks 1 - local rack(s)
Number of remote I/O station 31 - 1 rack(s) per remote
Discrete I/O number Unlimited (13 slots max) - local - forbidden in Hot Standby application
31744 inputs, 31744 outputs - remote
Analogue I/O number Unlimited (26 slots max) - local - forbidden in Hot Standby application
1984 inputs,1984 outputs - remote
Number of optional modules 6 Ethernet 140NOE77111
Maximum number of connections 1 Modbus Plus - local
1 Modbus (RS232/485 Modbus/ASCII)
1
1 Ethernet TCP/IP - local
6 USB - local
Integrated connection type 1 Modbus local
1 Modbus Plus local
1 USB local
1 Ethernet TCP/IP Hot Standby 140NOE77111 local
Checks Process control
Hot standby
Memory description Expandable 7168 kB - program with PCMCIA card
Expandable 8 MB - file storage with PCMCIA card
Internal RAM 1024 kB - 512 kB for data
Switch function Key switch memory port on/off
Application structure 1 cyclic/periodic master task
Execution time per instruction 0.09...0.12 µs on word
0.105...0.15 µs Boolean
0.96...1.02 µs on fixed-point arithmetic
Execution time for 1 Kinstruction 5.03 65 % Boolean and 35 % numerical
5.14 100 % Boolean
System overhead 1.5 ms for master task
Bus current requirement 2500 mA
Maximum supply current 90 A 60 °C lithium battery
60 µA lithium battery
[Us] rated supply voltage 3 V DC lithium battery
Battery capacity 1200 Ah
Battery life 10 year(s)
Display type LCD 2 lines of 16 characters
Local signalling 1 LED (green) for Ethernet activity (COM)
1 LED (red) for Ethernet collision (ERR)
Electrical connection 1 female connector SUB-D 9 for connecting to the Modbus Plus network
1 female connector USB type B for connecting to PC
2 connectors RJ45 for connecting Modbus bus
Marking CE
Environment
Product certifications TÜV Rheinland (SIL3)
C-Tick
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 19.0 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.391 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months