Schneider-Electric
 
140CPU67861 picture- web-product-data-sheet
140CPU67861
Unity Hot Standby processor with single mode Ethernet - 11 MB - 266 MHz
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Unity processor
Complementary
Mode of transmission Single mode
Clock frequency 266 MHz
Number of slots 10
16
4
6
2
Number of racks 2 - local rack(s)
Number of distributed I/O station 63 station(s) - 1 rack(s) - 3 Modbus Plus network(s)
Number of remote I/O station 31 - 2 rack(s) per S908 remote I/O
31 - 2 rack(s) per ethernet Quantum remote I/O
31 - 2 rack(s) per ethernet X80 remote I/O
Discrete I/O number 31744 inputs, 31744 outputs - remote
8000 inputs, 8000 outputs - distributed - per network Modbus Plus
Unlimited (31 drops of 28 slots max) - ethernet remote I/O
0 - local - forbidden in Hot Standby application
Analogue I/O number 500 inputs, 500 outputs - distributed - per network Modbus Plus
Unlimited (31 drops of 28 slots max) - ethernet remote I/O
1984 inputs,1984 outputs - remote
0 - local - forbidden in Hot Standby application
Application specific I/O Serial link
High-speed interrupt inputs
Accurate time stamping
Counter
Communication service Ethernet router
Number of optional modules 6 (Ethernet, Modbus, Modbus Plus, Profibus DP, Sy/Max)
Maximum number of connections 1 USB
2 AS-Interface - distributed
4 AS-Interface - remote
6 Ethernet TCP/IP - local
6 Modbus Plus - local
6 Profibus DP - local
1 Modbus (RS232/485 Modbus/ASCII)
Integrated connection type 1 Modbus Plus with
1 Modbus with
1 USB with
1 optic fibre with Hot Standby
Checks Hot standby
Process control
Memory description Expandable 8 MB - file storage with PCMCIA card
Internal RAM 11264 kB - 1536 kB for data
Switch function Key switch memory port on/off
Application structure 1 periodic fast task - forbidden in Hot Standby application
128 I/O interrupt tasks - forbidden in Hot Standby application
128 interrupt tasks - forbidden in Hot Standby application
32 timer interrupt tasks - forbidden in Hot Standby application
4 auxiliary tasks - forbidden in Hot Standby application
1 cyclic/periodic master task -
Number of instructions per ms 10.28 Kinst/ms 100 % Boolean
10.07 Kinst/ms 65 % Boolean and 35 % numerical
System overhead 0.2 ms for fast task
1 ms for master task
Bus current requirement 2760 mA
Local signalling 1 LED (green) for Ethernet activity (COM)
1 LED (red) for Ethernet collision
Electrical connection 1 female connector, connector type: SUB-D 9 for connecting to the Modbus Plus network
1 connector, connector type: RJ45 for connecting Modbus bus
1 connector, connector type: LC (single mode fiber optic) for interconnecting primary and secondary PLCs up to 16 km
Environment
Protective treatment Conformal coating Humiseal 1A33
Product certifications UL
CE
CSA
GOST
Misc (Marine)
Standards HazLoc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 18.5 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.424 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Circularity Profile
print End of Life Information