Schneider-Electric
 
140CRA21110 picture- web-product-data-sheet
140CRA21110
DIO drop interface Modicon Quantum - 115/230 V AC - 1 single port
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type DIO drop interface
Complementary
Number of port 1 single
[Us] rated supply voltage 115/230 V AC
Supply voltage limits 85…276 V
Supply frequency 47...63 Hz
Maximum supply current 0.2 A 115 V
0.4 A 230 V
Inrush current 10 A 115 V
20 A 230 V
Rated power in VA 50 VA
Associated fuse rating 1.5 A
Output voltage 5.1 V
Nominal output current 3 A
Minimum load current 0 A
Short-circuit protection With
Output overvoltage protection With
I/O words 30 I/32 O
Typical backplanes 3 positions
2 positions
6 positions
16 positions
10 positions
4 positions
Diagnostics startup RAM address
RAM
Checksum
Diagnostics run time RAM address
RAM
Checksum
Power dissipation in W 11 W
Connections - terminals Terminal block, 7 poles
Module format Standard
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Protective treatment TC
Standards UL 508
Product certifications CSA Class 1 Division 2
UL
DNV
C-Tick
GOST
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 16.500 cm
Package 1 Length 31.500 cm
Package 1 Weight 689.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months