Schneider-Electric
 
140CRP31200C picture- web-product-data-sheet
140CRP31200C
Quantum Ethernet RIO Head - conformal coated
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum
Product or component type Ethernet RIO head for Quantum
Number of port 4
Integrated connection type Ethernet IP/Modbus TCP for service port
Ethernet IP/Modbus TCP for interlink port
Ethernet IP/Modbus TCP for device network
Communication port protocol Ethernet IP/Modbus TCP
Communication service Diagnostics for remote I/O devices
Allows PLC to connect to an Ethernet network
RSTP support
Configure IP parameters
Configuration for remote I/O devices
Complementary
Topology Daisy chain loop
Local signalling 1 LED (green) for activity
1 LED (green) for ready
1 LED (green/red) for module status (Mod Status)
1 LED (green/red) for network communication status (Net Status)
Product compatibility 140CPU67160
140CPU65160
140CPU67261
140CPU65260
140CPU65150
Environmental characteristic Hazardous location class I division 2 conforming to EN/IEC 61131-1
Harsh environment
Width 167 mm
Height 50 mm
Net weight 0.554 kg
Environment
Product certifications UL 508
C-Tick
CE
Standards EN 55011
CSA C22.2 No 142
IEC 61000-4-16
IP degree of protection IP20 conforming to EN 61131-2
IP20 conforming to IEC 60527
Overvoltage category Class I conforming to EN 61131-2
Ambient air temperature for operation 0…60 °C conforming to IEC 60068-2-2
0…60 °C conforming to IEC 60068-2-2
Ambient air temperature for storage -40…85 °C conforming to IEC 60068-2-2
-40…85 °C conforming to IEC 60068-2-2
Vibration resistance 3.5 mm constant amplitude (f= 0.5…8.4 Hz) conforming to EN 61131-2
1 gn constant acceleration (f= 8.4…150 Hz) conforming to EN 61131-2
Operating altitude 2000 m
Maximum altitude transport 3000 m
Relative humidity 93 % conforming to IEC 60068
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.5 cm
Package 1 Length 31.5 cm
Package 1 Weight 554.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months