Schneider-Electric
 
140CRP93100 picture- web-product-data-sheet
140CRP93100
RIO head end adaptor module, Modicon Quantum, 1544Mbit/s, 75Ohm coaxial cable, 3W
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type RIO head-end adaptor module
Complementary
Product compatibility Quantum 200/500/800 series
Symax (any mix)
Maximum drops/network 31
I/O words/drop 64 I/64 O
Type of cable 75 Ohm coaxial cable
Transmission rate 1544 Mbit/s
Dynamic range 35 dB
Isolation voltage 500 V DC coaxial center and ground
Electrical connection 1 female connector F, elbowed with single cable
Diagnostics startup Power up
Memory check
LAN controller check
Power dissipation in W 3 W 1 channel
Marking CE
Bus current requirement 600 mA 1 channel
Module format Standard
Environment
Product certifications FM Class 1 Division 2
Standards UL 508
CUL
CSA C22.2 No 142
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 16.3 cm
Package 1 Length 31.4 cm
Package 1 Weight 500.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months