Schneider-Electric
 
140DAI74000 picture- web-product-data-sheet
140DAI74000
discrete input module Modicon Quantum - 16 I - 230 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type VAC discrete input modules
Software name Concept
ProWORX 32
Unity Pro
Discrete input number 16
Complementary
Group of channels 16
Addressing requirement 1 input word
Discrete input voltage 230 V AC
Input current 11.5 mA at 57...63 Hz
9.7 mA at 47...53 Hz
Voltage state 1 guaranteed 165...264 V AC at 57...63 Hz
175...264 V AC at 47...53 Hz
Voltage state 0 guaranteed 0...40 V AC at 57...63 Hz
0...40 V AC at 47...53 Hz
Input impedance 26500 Ohm capacitive at 57...63 Hz
31800 Ohm capacitive at 47...53 Hz
Network frequency limits 47…63 Hz
Maximum leakage current 2.6 mA
Absolute maximum input 264 V continuous
300 V 10 s
400 V 1 cycle
Response time 4.9...0.75 ms x line cycle Off-On
7.3...12.3 ms On-Off
Isolation between channels 1780 Vrms for 1 minute
Isolation between channels and bus 1780 Vrms for 1 minute
Bus current requirement 180 mA
Maximum power dissipation in W 5.5 W
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
16 LEDs (green) for input status
Marking CE
Module format Standard
Net weight 0.35 kg
Environment
Standards UL 508
CSA C22.2 No 142
Product certifications FM Class 1 Division 2
cUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 450.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months