Schneider-Electric
 
140DAI75300 picture- web-product-data-sheet
140DAI75300
discrete input module Modicon Quantum - 32 I - 230 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type VAC discrete input modules
Software name Concept
Unity Pro
ProWORX 32
Discrete input number 32
Complementary
Group of channels 4
Addressing requirement 2 input words
Discrete input voltage 230 V AC
Input current 11.5 mA at 57...63 Hz
9.7 mA at 47...53 Hz
Voltage state 1 guaranteed 165...264 V AC at 57...63 Hz
175...264 V AC at 47...53 Hz
Voltage state 0 guaranteed 0...40 V AC at 57...63 Hz
0...40 V AC at 47...53 Hz
Input impedance 26500 Ohm capacitive at 57...63 Hz
31800 Ohm capacitive at 47...53 Hz
Network frequency limits 47…63 Hz
Maximum leakage current 2.6 mA
Absolute maximum input 264 V continuous
312 V 10 s
400 V 1 cycle
Response time 4.9...0.75 ms x line cycle Off-On
7.3...12.3 ms On-Off
Isolation between group 1780 Vrms for 1 minute
Isolation between group and bus 1780 Vrms for 1 minute
Bus current requirement 250 mA
Maximum power dissipation in W 5 W
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
32 LEDs (green) for input status
Marking CE
Module format Standard
Net weight 0.3 kg
Environment
Standards CSA C22.2 No 142
UL 508
Product certifications FM Class 1 Division 2
cUL
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 16.4 cm
Package 1 Length 31.0 cm
Package 1 Weight 513.5 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months