Schneider-Electric
 
140DAM59000 picture- web-product-data-sheet
140DAM59000
discrete I/O module Modicon Quantum - 16 I - 115 V AC - 8 O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Mixed discrete I/O module
Discrete I/O number 24
Complementary
Discrete input number 16 2 groups of 8
Addressing requirement 1 input word
0.5 output word
Network frequency limits 47…63 Hz
Discrete input voltage 115 V AC
Input voltage limits 156 V during 10 s
200 V during one cycle
132 V typical
Voltage state 0 guaranteed 0...20 V
Voltage state 1 guaranteed 79...132 V 60 Hz
85...132 V 50 Hz
Current state 0 guaranteed <= 0.5 mA
Current state 1 guaranteed <= 11 mA 50 Hz
<= 13.2 mA 60 Hz
Input impedance 14400 Ohm capacitive
Response time 4.9...0.75 ms at at state 0 to state 1
7.3...12.3 ms at at state 1 to state 0
Discrete output number 8 2 groups of 4
Discrete output type Solid state
Discrete output voltage 115 V
Output voltage limits 156 V AC during 10 s
200 V AC during 1 cycle
85...132 V typical AC typical
Minimum load 5 mA
Maximum load current <= 4 A per point
<= 8 A per group
<= 8 A per module
Maximum voltage drop <1.5 V
Absolute maximum output 20 A 2 cycles per point
26 A 3 cycles per group
30 A 1 cycle per point
30 A 2 cycles per group
45 A 1 cycle per group
10 A 3 cycles per point
DV/dt 400 V/µs
Maximum leakage current 2.1 mA 115 V AC input circuit
2 mA output circuit
Response time on output <= 0.5 ms at state 0 to state 1
<= 0.5 ms at state 1 to state 0
Protection type On output by RC filter
Internal output protection by 5 A fuse per group
Isolation between group 1000 Vrms for 1 minute
Isolation between channels and bus 1780 Vrms for 1 minute
Fault indication Loss of field power on output
Blown fuse on output
Power dissipation 5.5 W + (1.1 x total module load current)
External power requirement 85...132 V AC for output circuit
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for no voltage in output and input (F)
2 LEDs (green) for output is turned on
2 LEDs (red) for fault detected on the input point
2 LEDs (red) for fault detected on the output point
Marking CE
Bus current requirement 250 mA
Net weight 0.45 kg
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Standards FM Class 1 Division 2
UL 508
CSA C22.2 No 142
Product certifications cUL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 560.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months