Schneider-Electric
 
140DAO84010 picture- web-product-data-sheet
140DAO84010
discrete output module Modicon Quantum - 16 O - 20..132 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type AC discrete output modules
Discrete output number 16
Complementary
Discrete output type Isolated
Group of channels 16 groups of 1 channel
Supply frequency 47...63 Hz
Maximum voltage drop 1.5 V
Discrete output voltage 20...132 V AC
Addressing requirement 1 output word
Absolute maximum output 156 V for 10 s AC
200 V during one cycle AC
Maximum load current 1 mA rms 24 V off state leakage/points
1 mA rms 48 V off state leakage/points
2 mA rms 115 V off state leakage/points
16 A rms per module
4 A rms sum of four points, continuous
4 A rms 20...132 V each point
Surge current 20 A during 2 cycles per point
30 A during 1 cycle per point
30 A during 3 cycles per point
DV/dt 400 V/ms
Response time <= 0.5 ms at state 0 to state 1
<= 0.5 ms at state 1 to state 0
Protection type Internal by RC filter
Power dissipation 1.85 + (1.1 V x total module load current)
Associated fuse rating 5 A
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
16 LEDs (green) for input status
Bus current requirement 350 mA
Module format Standard
Net weight 0.485 kg
Environment
Product certifications FM Class 1 Division 2
cUL
Standards UL 508
CSA C22.2 No 142
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 4 kV (contact discharge) conforming to IEC 801-2
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 801-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 620.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months