This Application will be decommissioned as of January 7th 2025

140DAO84210 |
Schneider-Electric
 
140DAO84210 picture- web-product-data-sheet
140DAO84210
discrete output module Modicon Quantum - 16 O - 83..253 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type AC discrete output modules
Discrete output number 16
Complementary
Group of channels 4 groups of 4 channels
Supply frequency 47...63 Hz
Maximum voltage drop 1.5 V
Discrete output voltage 83...253 V AC
Addressing requirement 1 output word
Absolute maximum output 300 Vrms for 10 s AC
400 Vrms 1 cycle AC
Maximum load current 2 mA rms 115 Vrms off state leakage per output
2.5 mA rms 230 Vrms off state leakage per output
3 A rms 170...253 V per output
4 A rms 85...132 V per output
16 A rms per module
4 A rms per group
Surge current 10 A during 3 cycles per point
20 A during 2 cycles per point
30 A during 1 cycle per point
25 A during 3 cycles per group
30 A during 2 cycles per group
45 A during 1 cycle per group
DV/dt 400 V/ms
Response time <= 0.5 ms at state 0 to state 1
<= 0.5 ms at state 1 to state 0
Fault indication Blown fuse
Loss of field power
Protection type Internal by RC filter
Internal output protection by 5 A fuse
Power dissipation 1.85 + (1.1 V x total module load current)
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
16 LEDs (green) for input status
Bus current requirement 350 mA
Module format Standard
Net weight 0.45 kg
Environment
Product certifications cUL
FM Class 1 Division 2
Standards UL 508
CSA C22.2 No 142
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 4 kV (contact discharge) conforming to IEC 801-2
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 801-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 634.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months