Schneider-Electric
 
140DAO85300 picture- web-product-data-sheet
140DAO85300
discrete output module Modicon Quantum - 32 O - 20..253 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type AC discrete output modules
Discrete output number 32
Complementary
Group of channels 4 groups of 8 channels
Supply frequency 47...63 Hz
Maximum voltage drop 1.5 V
Discrete output voltage 20...253 V AC
Addressing requirement 2 output words
Absolute maximum output 300 Vrms for 10 s AC
400 Vrms 1 cycle AC
Maximum load current 16 A rms per module
4 A rms per group
0.88 mA 230 V off state leakage per output
1 A rms 20...253 V per output
Surge current 2.5 A during 1 ms
DV/dt 400 V/ms
Response time <= 0.5 ms at state 0 to state 1
<= 0.5 ms at state 1 to state 0
Protection type Internal output protection by 4 A fuse
Internal by RC filter
Power dissipation 1.60 + (1.0 V x total module load current)
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
32 LEDs (green) for input status
Bus current requirement 320 mA
Module format Standard
Net weight 0.45 kg
Environment
Product certifications cUL
FM Class 1 Division 2
Standards CSA C22.2 No 142
UL 508
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 4 kV (contact discharge) conforming to IEC 801-2
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 801-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 16.400 cm
Package 1 Length 31.500 cm
Package 1 Weight 492.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months