Schneider-Electric
 
140DDI36400 picture- web-product-data-sheet
140DDI36400
discrete input module Modicon Quantum - 96 I - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Low voltage dc discrete input modules
Discrete input number 96
Complementary
Group of channels 6
Logic input Positive (sink)
Discrete input voltage 24 V DC
Input voltage limits 19.2...30 V
Voltage state 1 guaranteed 15...30 V DC
Voltage state 0 guaranteed 5 V DC
Current state 1 guaranteed >= 2.5 mA
Current state 0 guaranteed >= 0.7 mA
Addressing requirement 6 words
Input impedance 6700 Ohm
Absolute maximum input 30 V continuous
50 V decaying pulse
Response time <= 2 ms from state 0 to state 1
<= 3 ms from state 1 to state 0
Power dissipation 1.35 W + (0.13 x number of points on)
Isolation between group 500 Vrms for 1 minute
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
96 LEDs (green) for input status
Marking CE
Bus current requirement 270 mA
Module format Standard
Net weight 0.3 kg
Environment
Standards CSA C22.2 No 142
UL 508
Product certifications FM Class 1 Division 2
C-Tick
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 520.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months