This Application will be decommissioned as of January 7th 2025

140DDI85300 |
Schneider-Electric
 
140DDI85300 picture- web-product-data-sheet
140DDI85300
discrete input module Modicon Quantum - 32 I - 10..60 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Dc discrete input modules
Discrete input number 32
Complementary
Group of channels 4
Logic input Positive (sink)
Input voltage limits 10...60 V
Input voltage 12 V 5…10 mA DC
24 V 6…30 mA DC
48 V 2…15 mA DC
60 V 1…5 mA DC
Voltage state 1 guaranteed 9...12 V 12 V +/- 5 %
11...24 V 24 V - 15...20 %
34...48 V 48 V - 15...20 %
45...60 V 60 V - 15...20 %
Voltage state 0 guaranteed 0...1.8 V 12 V +/- 5 %
0...10 V 48 V - 15...20 %
0...12.5 V 60 V - 15...20 %
0...5 V 24 V - 15...20 %
Absolute maximum voltage 75 V
Addressing requirement 2 input words
Response time 4 ms from state 0 to state 1
4 ms from state 1 to state 0
Switching frequency <= 100 Hz
Isolation between group and bus 2500 Vrms DC for 1 minute
Isolation between group 700 Vrms DC for 1 minute
Power dissipation 1 W + (0.25 x number of points on)
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
32 LEDs (green) for input status
Bus current requirement 300 mA
Module format Standard
Net weight 0.295 kg
Environment
Standards EN/IEC 61131-2
CSA C22.2 No 142
UL 508
Product certifications RCM
Merchant Navy
UL
EAC
CSA
CE
hazardous location class 1, division 2
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 428.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months