Schneider-Electric
 
140DDM39000 picture- web-product-data-sheet
140DDM39000
discrete I/O module Modicon Quantum - 16 I - 24 V DC - 8 O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Mixed discrete I/O module
Discrete I/O number 24
Complementary
Discrete input number 16 2 groups of 8
Discrete input logic Sink
Addressing requirement 1 input word
0.5 output word
Network frequency limits 47…63 Hz
Discrete input voltage 24 V DC
Input voltage limits 30 V
<= 1 V during one cycle
56 V during 1.3 ms
<= 1 V during 10 s
Voltage state 0 guaranteed -3...5 V
Voltage state 1 guaranteed 15...30 V
Current state 0 guaranteed <= 0.5 mA
Current state 1 guaranteed >= 2 mA
Input impedance 2500 Ohm
Discrete output number 8 2 groups of 4
Discrete output type Solid state
Discrete output logic Sink
Discrete output voltage 24 V
Output voltage limits 19.2...30 V DC typical
56 V DC during 1.3 ms
Maximum load current <= 0.5 A per point
<= 2 A per group
<= 4 A per module
Maximum voltage drop <0.4 V 0.5 A
Absolute maximum output 5 A during 500 µs per point
Maximum load inductance 500 mH at 4 Hz
Maximum load capacitance 50 µF
Maximum leakage current 0.4 mA 30 V DC
Response time on output <= 1 ms at state 0 to state 1
<= 1 ms at state 1 to state 0
Protection type On output by transient voltage suppression
On input by resistor limited
Internal output protection by 5 A fuse per group
Associated fuse rating 5 A per group
Isolation between group 500 Vrms for 1 minute
Isolation between group and bus 1780 Vrms for 1 minute
Fault indication Blown fuse on output
Loss of field power on output
Power dissipation 1.75 W + (0.36 x input point on) + (1.1 total output load current)
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for no voltage in output and input (F)
2 LEDs (green) for output is turned on
2 LEDs (red) for fault detected on the input point
2 LEDs (red) for fault detected on the output point
Marking CE
Bus current requirement 330 mA
Net weight 0.3 kg
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Standards CSA C22.2 No 142
UL 508
FM Class 1 Division 2
Product certifications cUL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 426.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.039 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months