Schneider-Electric
 
140DDM69000 picture- web-product-data-sheet
140DDM69000
discrete I/O module Modicon Quantum - 4 I - 125 V DC - 4 O solid state
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Mixed discrete I/O module
Discrete I/O number 8
Complementary
Discrete input number 4 1 group of 8
Discrete input logic Sink
Addressing requirement 1 input word
1 output word
Network frequency limits 47…63 Hz
Discrete input voltage 125 V DC
Input voltage limits 156.2 V including ripple
Voltage state 0 guaranteed 0...36 V
Voltage state 1 guaranteed 88...156.2 V
Current state 0 guaranteed <= 1.2 mA
Current state 1 guaranteed >= 2 mA
Response time 0.5 or 1.5 ms depending on the filter at at state 0 to state 1
0.5 or 1.5 ms depending on the filter at at state 1 to state 0
Discrete output number 4 1 group of 4
Discrete output type Solid state, isolated
Discrete output logic Source or sink
Discrete output voltage 24...125 V
Output voltage limits 19.2...156.2 V DC typical
Maximum load current <= 16 A per module
<= 4 A per point
Maximum voltage drop <0.75 V 4 A
Absolute maximum output 30 A during 500 ms per point
Maximum load capacitance 0.1 µF 150 V DC
0.6 µF 24 V DC
Maximum leakage current 1.2 mA 150 V DC
Protection type Internal output protection by 5 A fuse per group
On output by transient voltage suppression
On input by resistor limited
Associated fuse rating 5 A
Isolation between group of I/O channels 1780 Vrms for 1 minute
Isolation between group and bus 2500 Vrms for 1 minute
Isolation between channels 1780 Vrms for 1 minute
Fault indication Overcurrent on output
Power dissipation 0.4 W + (1 x input point on) + (0.75 total output load current)
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for no voltage in output and input (F)
2 LEDs (red) for fault detected on the output point
4 LEDs (green) for output is turned on
4 LEDs (red) for fault detected on the input point
Marking CE
Bus current requirement 350 mA
Net weight 0.3 kg
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Standards UL 508
CSA C22.2 No 142
FM Class 1 Division 2
Product certifications cUL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 655.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months