Schneider-Electric
 
140DDO15310 picture- web-product-data-sheet
140DDO15310
discrete output module Modicon Quantum - 32 O
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type TTL discrete output module
Discrete output number 32
Complementary
Group of channels 4 groups of 8 channels
Discrete output type Positive (sink)
TTL
Addressing requirement 2 output words
Discrete output voltage 5 V DC
Voltage state 1 guaranteed <= 0.2 V
[Us] rated supply voltage 4...5.5 V DC
Absolute maximum output 15 V for 0.0013 s decaying voltage pulse DC
Internal pullup resistor 440 Ohm
Maximum load current <= 2.4 A per module
<= 600 mA each group
<= 75 mA each point
Surge current 750 A during 0.5 ms between each point
Response time <= 250 µs at state 0 to state 1 resistive
<= 250 µs at state 1 to state 0 resistive
Protection type Output protection by transient voltage suppression
Internal by fuse
Fault indication Loss of field power
Blown fuse
Power dissipation 4 W
Maximum supply current 0.4 A
Isolation between group 500 Vrms for 1 minute
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
32 LEDs (green) for input status
Bus current requirement 350 mA
Current consumption 2800 mA at 5 V DC
Module format Standard
Net weight 0.45 kg
Environment
Product certifications RMRS
GOST
C-Tick
FM Class 1 Division 2
Standards UL 508
CSA C22.2 No 142
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 441.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months