Schneider-Electric
 
140DDO88500 picture- web-product-data-sheet
140DDO88500
discrete output module Modicon Quantum - 12 O - 24..125 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Dc discrete output module
Discrete output number 12
Complementary
Group of channels 2 groups of 6
Discrete output logic Negative logic (sink)
Addressing requirement 1 input word
1 output word
Discrete output voltage 24...125 V DC
Output voltage limits 19.2...156.2 V
Maximum load current <= 3 A at 0…60 °C each group
<= 6 A at 0…60 °C per module
<= 0.75 A at 0…40 °C each point
Surge current 4 A for 1 ms
Response time 1 ms at state 0 to state 1
1 ms at state 1 to state 0
Short-circuit protection With
Output overvoltage protection By varistor per group
Load inductance No limit (protected by diode)
Maximum tungsten load 41 W 115 V
46 W 130 V
8 W 24 V
Switching frequency <= 50 Hz
Fault indication Overcurrent
Isolation between channels and bus 2500 Vrms DC for 1 minute
Isolation between group 1200 Vrms DC for 1 minute
Protection type Internal output protection by 4 A fuse
Power dissipation 1 W + (0.77 x all points on)
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
16 LEDs (green) for input status
Bus current requirement 375 mA 6 outputs at state 1
650 mA 12 outputs at state 1
Module format Standard
Net weight 0.45 kg
Environment
Product certifications GOST
FM Class 1 Division 2
C-Tick
RMRS
Standards UL 508
CSA C22.2 No 142
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 515.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months