Schneider-Electric
 
140EHC20200 picture- web-product-data-sheet
140EHC20200
Modicon Quantum - high-speed counter module - 500000 Hz
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type High-speed counter module
Number of channels 2
Complementary
Addressing requirement 6 output words
6 input words
Data format 2147483647 dec 32 bits
65535 dec 16 bits
Counting input type Incremental or quadrature
Counting frequency 500000 Hz
Discrete input voltage < 30 V
Operating mode Incremental or quadrature discrete input
Input resistance 10 kOhm discrete input
Operating threshold 0...11 V single ended mode 24 V DC at state off
0...2 V single ended mode 5 V DC at state on
0 V single ended mode 12 V DC at state on
13...24 V single ended mode 24 V DC at state on
2...7 V single ended mode 12 V DC at state off
>= 1.8 V differential mode
3.5...5 V single ended mode 5 V DC at state off
Discrete output number 4
Discrete output type Field Effect Transistor (FET)
Discrete output voltage 0 V switch off DC
0.4 V switch on DC
Load current 0.5 A
Maximum leakage current 0.4 mA state off
Maximum voltage drop <0.4 V state on
Protection type 36 V transorb for discrete output
Isolation between channels and bus 1780 Vrms for 60 s
Fault type Loss of output field power
Output short-circuit protection Blown fuse 2.5 A
Power dissipation 4 + (0.4 x total module load current)
Bus current requirement 650 mA
External power requirement 19.2...30 V
Rack type Local
Remote
Distributed
Local signalling 2 LEDs for channel status
Marking CE
Current consumption <= 1050 mA at 24 V DC external power supply
Module format Standard
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Standards UL 508
Product certifications C-Tick.1
CSA No 142
FM Class 1 Division 2
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 17.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 444.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months