Schneider-Electric
 
140ESI06210 picture- web-product-data-sheet
140ESI06210
ASCII serial link module Modicon Quantum - 2 RS232C port
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type ASCII serial link module
Software name Concept > V2
ProWORX 32 > V2
ProWORX NxT > V2
Unity Pro > V2
Complementary
Product compatibility All Quantum CPU
Product specific application For standard applications
Mode of transmission ASCII
Number of port 2 RS232C non isolated conforming to DIN 66020
Electrical connection 2 connectors SUB-D 9
Transmission rate 19.2 kbit/s
Maximum cable distance between devices <20 m
Message nesting 8 levels
Buffer size 255 I bytes/255 O bytes
Number of messages 255
Message length 127 characters + 1 checksum maximum
Clock With calendar clock
Memory capacity 128 kB flash
32 kB RAM
Maximum power dissipation in W 2 W
Addressing requirement 12 output words
12 input words
Bus current requirement 300 mA
Module format Standard
Net weight 0.3 kg
Environment
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.5 cm
Package 1 Length 31.5 cm
Package 1 Weight 423.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months