Schneider-Electric
 
140NOC78000 picture- web-product-data-sheet
140NOC78000
Ethernet I/O head module, Modicon Quantum, Modbus TCP, EtherNet I/P, 10/100Mbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Ethernet I/O head module
Complementary
Product compatibility 140CPU6xxxx
Communication port protocol Modbus TCP
EtherNet/IP
Exchange mode Full duplex
Maximum number of connections 128
Transmission rate 10/100 Mbit/s
Redundancy Yes hot standby redundant architecture
Topology Redundant ring
Daisy chain loop
Web server Embedded
Communication service NTP time synchronization
Embedded 4-port switch
CIP Explicit messaging (client messaging)
FDR server
Quality of Service (QoS)
CIP implicit messaging (I/O communication)
SNMP agent
Device Type Manager (DTM)
DHCP/BootP server
Ethernet service Rapid Scanning Tree Protocol (RSTP)
Transmission support medium Twisted pair
Port Ethernet RJ45: 10BASE-T/100BASE-TX
Marking CE
Supply Via the power supply of the rack
Local signalling 1 LED (green) for communication on the bus (Active)
1 LED (green) for configuration status (Ready)
1 LED (green/red) for module status (Mod Status)
1 LED (green/red) for network communication status (Net Status)
1 LED (green/red) for device network status (Net Status 1)
1 LED (green/red) for extended DIO network status (Net Status 2)
Module format Standard
Net weight 0.345 kg
Environment
Standards EN 61131-1
IEC 61000-4-16
EN 55011
UL 508
EN 61131-2
FM Class 1 Division 2
CSA C22.2 No 142
Product certifications Merchant Navy
GOST
hazardous location class 1, division 2
LR
C-Tick
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % at 60 °C without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 16.5 cm
Package 1 Length 32.0 cm
Package 1 Weight 557.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months