This Application will be decommissioned as of January 7th 2025

140NOM21100 |
Schneider-Electric
 
140NOM21100 picture- web-product-data-sheet
140NOM21100
DIO head-end adaptor Modicon Quantum - 1 Modbus+RS485 twisted pair single copper
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type DIO head-end adaptor
Complementary
Product compatibility 140CRA21120
140CRA21110
Number of port 1 Modbus Plus RS485 twisted pair single copper
1 Modbus RS232 twisted pair single copper
Transmission rate 1 Mbit/s
I/O words 30 I/32 O
Checks Processor
Checksum
RAM address
RAM
Power dissipation in W 4 W
Bus current requirement 780 mA
Module format Standard
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Standards UL 508
Product certifications CSA
RMRS
FM Class 1 Division 2
C-Tick
GOST
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 16.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 482.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months