Schneider-Electric
 
140NOM25200 picture- web-product-data-sheet
140NOM25200
DIO head-end adaptor - Modicon Quantum - 1 Modbus Plus fiber optic single copper
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type DIO head-end adaptor
Complementary
Number of port 1 Modbus Plus fiber optic single copper
1 Modbus RS232 twisted pair
Transmission rate 1 Mbit/s
Electrical connection 1 connector RJ45
2 connectors TX/RX
I/O words 30 I/32 O
Checks RAM
RAM address
Processor
Checksum
Power dissipation in W 4 W
Minimum pulse width distortion/jitter 5 ns
Wavelength 820 nm
Power loss budget 11 dB 62.5/125 µm
16.5 dB 100/140 µm
6.5 dB 50/125 µm
Optical transmission -16…-9 dBm 100/140 µm
-19.8…-12.8 dBm 50/125 µm
-3.5…110.5 dBm 62.5/125 µm
Rise/fall time 20 ns
Dynamic range 20 dB
Detected silence -36 dBm
Sensitivity scale > 30 dBm
Bus current requirement 750 mA
Environment
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Standards UL 508
Product certifications CSA Class 1 Division 2
RINA
GL
RMRS
C-Tick
GOST
DNV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 494.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months