This Application will be decommissioned as of January 7th 2025

140NRP31200 |
Schneider-Electric
 
140NRP31200 picture- web-product-data-sheet
140NRP31200
Ethernet fibre converter MM/LC 2CH - 100 MB
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Fibre converter
Optic fiber type Multi mode
Complementary
Bus current requirement 1000 mA
Power dissipation in W 5 W
Inrush current 1 A at 5 V DC
Number of port 2 fiber optic, connector type: LC
2 ETHERNET, connector type: RJ45
Local signalling 1 LED green with RDY marking for module status
1 LED red with ERR marking for internal fault, module failure
1 LED green with STS1 marking for channel 1 link status
1 LED green with FX1 ACT marking for channel 1 communication status
1 LED green with STS2 marking for channel 2 link status
1 LED green with FX2 ACT marking for channel 2 communication status
Wavelength 1310 nm
Optic distance between 2 transceivers 2000 m (50/125 µm), optical power: -23.5…-14 dBm
3000 m (62.5/125 µm), optical power: -20…-14 dBm
Attenuation -23.5…-14 dB (50/125 µm)
-20…-14 dB (62.5/125 µm)
Rise/fall time 3 ns
Receiver sensitivity - 30 dBm
Detected silence -45 dBm
Marking CE
Material PC (polycarbonate)
Width 40.34 mm
Height 250 mm
Depth 103.85 mm
Net weight 0.554 kg
Environment
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m
Standards CSA C22.2 No 142
FM Class 1 Division 2
UL 508
Product certifications C-Tick
TÜV
Merchant Navy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 584.5 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.592 kg
Unit Type of Package 3 P12
Number of Units in Package 3 168
Package 3 Height 80 cm
Package 3 Width 120 cm
Package 3 Length 105 cm
Package 3 Weight 119.208 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No