Schneider-Electric
 
140NWM10000 picture- web-product-data-sheet
140NWM10000
Ethernet network TCP/IP module - class D10 - FactoryCast HMI active
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Ethernet network TCP/IP module
Concept Transparent Ready
Web server Class D10
Web services Rack viewer
FactoryCast HMI active
Data editor
FactoryCast configurable
Communication service SNMP agent
Modbus TCP messaging
Communication port protocol Ethernet Modbus TCP/IP
Physical interface MT/RJ - 10BASE-T/100BASE-TX fiber optic
RJ45 - 100BASE-FX twisted pair
Transmission rate 10/100 Mbit/s
Complementary
Supply Via the power supply of the rack
Marking CE
Local signalling 1 LED for 10 Mbps or 100 Mbps data rate (10 MB/100 MB)
1 LED for collision detection (Coll)
1 LED for download mode (Kernel)
1 LED for Ethernet module fault (Fault)
1 LED for Ethernet network status (RUN)
1 LED for full-duplex mode (Fduplex)
1 LED for module ready (Ready)
1 LED for network active (Link)
1 LED for rack operational (Active)
1 LED for transmission/reception activity (TxAct/RxAct)
Current consumption 750 mA at 5 V DC
Module format Standard
Net weight 0.345 kg
Environment
IP degree of protection IP20
Product certifications cUL
UL 508
Standards FM Class 1 Division 2
CSA C22.2 No 142
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 4500 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 614.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months