Schneider-Electric
 
140SDI95300S picture- web-product-data-sheet
140SDI95300S
safety dc discrete input module - 16 inputs - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Safety dc discrete input module
Complementary
Discrete input number 16
Group of channels 1
Logic input Positive (sink)
Discrete input voltage 24 V DC
Voltage state 1 guaranteed 11...30 V DC
Voltage state 0 guaranteed -3...5 V DC
Current state 1 guaranteed >= 3 mA
Current state 0 guaranteed <= 1.5 mA
Sensor power supply 19.2…30 V
Addressing requirement 7 input words
Input impedance 3675 Ohm
Absolute maximum input 30 V
Response time <= 25 ms from state 0 to state 1
<= 25 ms from state 1 to state 0
Protection type By internal rectifier
Associated fuse rating 1 A, fast blow
Power dissipation 2.75 W + (0.25 x number of points on)
Isolation between group and bus 1500 Vrms for 1 minute
Checks Diagnostic of internal channel fault
System failure
Broken wire detection
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
16 LEDs (green) for input status
16 LEDs (red) for system failure, diagnostic of internal channel fault
Marking CE
Bus current requirement 550 mA
Environment
Product certifications CSA
UL
TÜV Rheinland (SIL2)
CSA HazLoc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 16.3 cm
Package 1 Length 31.2 cm
Package 1 Weight 500.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months