This Application will be decommissioned as of January 7th 2025

140XBP01600 |
Schneider-Electric
 
140XBP01600 picture- web-product-data-sheet
140XBP01600
Modicon Quantum - racks backplanes - 16 slots
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Rack backplane
Product specific application For remote I/O modules
For distributed I/O modules
For local I/O modules
Complementary
Free slots 16
Mounting support Mounting plate
Fixing mode By screw
Net weight 1.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 29.500 cm
Package 1 Length 78.000 cm
Package 1 Weight 3.076 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months