This Application will be decommissioned as of January 7th 2025

140XCA71709 |
Schneider-Electric
 
140XCA71709 picture- web-product-data-sheet
140XCA71709
Modicon Quantum - backplane expander cable - 3 m
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Backplane expander cable
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Backplane expander
Complementary
Product compatibility 140XBE10000
Cable length 3 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 25.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 600.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months