This Application will be decommissioned as of January 7th 2025

140XCP20000 |
Schneider-Electric
 
140XCP20000 picture- web-product-data-sheet
140XCP20000
Modicon Quantum - coding kit for terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Coding kit for terminal block
Accessory / separate part type Coding kit
Accessory / separate part category Separate parts
Accessory / separate part destination Terminal block
Quantity per set Set of 60
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 21.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 27.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months