This Application will be decommissioned as of January 7th 2025

140XCP40100 |
Schneider-Electric
 
140XCP40100 picture- web-product-data-sheet
140XCP40100
Modicon Quantum - 19 inch front rail mounting bracket
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation 19 inch front rail mounting bracket
Accessory / separate part type Rail mounting bracket
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Rack
Complementary
Product compatibility 140XBP01000
Depth 125 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.0 cm
Package 1 Width 32.0 cm
Package 1 Length 55.0 cm
Package 1 Weight 4.968 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months